Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 2002 (Series)
2002-UR
2002-UR
VERTICAL HANDLE HOLD DOWN CLAMP WITH TOGGLE LOCK PLUS
Longer handle with greater hand clearance
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
600
Height Under Clamp Arm (in)
0.95
Weight (lb)
0.55
Clamp Arm Length (in)
1.93
Weight (kg)
0.25
Maxmum Holding Capacity (N)
2700
Clamp Arm Length (mm)
49
Height Under Clamp Arm (mm)
24.1
Product Type
Standard
Handle Opening (+10°)
66
Base Mounting Style
Flange
Flanged Washers
215105
Application - Closures
Excellent/High
Clamp Bar Opening (+10°) (degrees)
75
Application - Machining
Poor/Low
Application - Checking Fixtures
Excellent/High
Application - Welding
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
2002/2007
Application - Assembly
Excellent/High
Accomodates Workpiece Variation
No
Handle
Vertical
Duty Cycle
2
Spindle Assembly
215208-M
Service Environment
Normal
PublishedDate
1721411572000
Application - Wood-Working
Excellent/High
Application - Food Processing
Not Recommended
Clamp Arm Style
U-Bar
Toggle Lock Plus
Yes
Standard Material
Steel
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202405
SAFETY GRIP FOR 202-R
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top