Hold Down Clamps

Steel toggle clamp with 2 times the capacity of our legacy models with a longer handle with greater hand clearance, flanged base, and U-bar.

2010-U-Y

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.56
Height Under Clamp Arm (in) 1.7
Maximum Holding Capacity (lbf) 1400.0
Clamp Arm Length (in) 3.55
Clamp Arm Length (mm) 90.2
Weight (kg) 1.16
Maxmum Holding Capacity (N) 6230.0
Height Under Clamp Arm (mm) 43.2
Application - Welding Fair/Medium
Application - Closures Excellent/High
Product Type Standard
Product Function Clamping
Handle Vertical
Toggle Lock Plus No
Standard Material Steel
Application - Food Processing Not Recommended
Clamp Bar Opening (+10°) (degrees) 78.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Color Yellow
Service Environment Normal
Spindle Assembly 240208-M
Accomodates Workpiece Variation No
Flanged Washers 235106
Product Series 2010
Base Mounting Style Flange
Handle Opening (+10°) 66.0
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Clamp Arm Style U-Bar
PublishedDate 1725393882518
Application - Assembly Excellent/High
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top