Hold Down Clamps

Steel toggle clamp with 2 times the capacity of our legacy models with increased handle clearance, flanged base, and U-bar.

2013-U-K

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.37
Maximum Holding Capacity (lbf) 295.0
Height Under Clamp Arm (in) 0.75
Clamp Arm Length (in) 1.65
Weight (kg) 0.17
Clamp Arm Length (mm) 41.9
Height Under Clamp Arm (mm) 19.1
Maxmum Holding Capacity (N) 1310.0
Application - Assembly Excellent/High
Standard Material Steel
Product Type Standard
Spindle Assembly 2013208-M
Accomodates Workpiece Variation No
Clamp Arm Style U-Bar
Product Function Clamping
Service Environment Normal
Product Series 2013
PublishedDate 1725392278450
Handle Horizonal
Handle Opening (+10°) 58.0
Application - Checking Fixtures Excellent/High
Toggle Lock Plus No
Application - Machining Poor/Low
Flanged Washers 102111
Application - Food Processing Not Recommended
Clamp Bar Opening (+10°) (degrees) 71.0
Application - Closures Excellent/High
Application - Wood-Working Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding Fair/Medium
Base Mounting Style Flange
Handle Color Black
Product Accessories
2013208-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top