Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 2013 (Series)
2013-U-LS-BLK
2013-U-LS-BLK
Model 2013-U Less Spindle With Black Oxide Finish
Increased handle clearance reduces pinch points.
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
0.75
Weight (lb)
0.37
Maximum Holding Capacity (lbf)
295.0
Clamp Arm Length (in)
1.65
Height Under Clamp Arm (mm)
19.1
Weight (kg)
0.17
Clamp Arm Length (mm)
41.9
Maxmum Holding Capacity (N)
1310.0
Service Environment
Normal
Flanged Washers
102111
Application - Wood-Working
Excellent/High
Product Function
Clamping
Application - Machining
Poor/Low
Application - Food Processing
Not Recommended
Application - Assembly
Excellent/High
Standard Material
Steel (Black)
Application - Welding
Fair/Medium
Toggle Lock Plus
No
Spindle Assembly
2013208-M
Accomodates Workpiece Variation
No
Clamp Bar Opening (+10°) (degrees)
71.0
PublishedDate
1725393695000
Application - Closures
Excellent/High
Handle
Horizonal
Application - Checking Fixtures
Excellent/High
Base Mounting Style
Flange
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Standard
Clamp Arm Style
U-Bar
Product Series
2013
Handle Opening (+10°)
58.0
Back to Top