Height Under Clamp Arm (in)
0.98
Maximum Holding Capacity (lbf)
560.0
Weight (lb)
0.97
Clamp Arm Length (in)
2.53
Clamp Arm Length (mm)
64.3
Weight (kg)
0.44
Height Under Clamp Arm (mm)
24.9
Maxmum Holding Capacity (N)
2500.0
Application - Machining
Poor/Low
PublishedDate
1725393054105
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Flange
Application - Wood-Working
Excellent/High
Toggle Lock Plus
No
Service Environment
Normal
Clamp Bar Opening (+10°) (degrees)
73.0
Product Series
2017
Application - Welding
Fair/Medium