Hold Down Clamps

Popular toggle clamp series with ergonomic handle grip with neoprene spindle, flanged base, and U-bar.

202-U-Y

VERTICAL HOLD DOWN CLAMP
  • Supplied with neoprene spindle.
  • Ergonomic handle grip included
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.35
Maximum Holding Capacity (lbf) 200.0
Height Under Clamp Arm (in) 0.92
Clamp Arm Length (in) 1.73
Clamp Arm Length (mm) 43.9
Weight (kg) 0.16
Height Under Clamp Arm (mm) 23.4
Maxmum Holding Capacity (N) 890.0
Clamp Arm Style U-Bar
Handle Vertical
Standard Material Steel
Product Series 202
Spindle Assembly 202208-M
Application - Checking Fixtures Excellent/High
Application - Welding Poor/Low
Flanged Washers 215105
Application - Wood-Working Excellent/High
Application - Assembly Excellent/High
PublishedDate 1725387140582
Handle Color Yellow
Service Environment Normal
Product Type Standard
Clamp Bar Opening (+10°) (degrees) 105.0
Application - Machining Not Recommended
Product Function Clamping
Base Mounting Style Flange
Application - Closures Excellent/High
Toggle Lock Plus No
Application - Food Processing Fair/Medium
Handle Opening (+10°) 65.0
Accomodates Workpiece Variation No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
SAFETY GRIP FOR MODEL 202
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top