Hold Down Clamps

New generation toggle clamp with 2.5 times the capacity of our legacy models with adjustable pre-load, flanged base, and U-bar.

2027-U-B

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.32
Maximum Holding Capacity (lbf) 840.0
Clamp Arm Length (in) 2.86
Weight (lb) 1.34
Weight (kg) 0.61
Clamp Arm Length (mm) 72.6
Height Under Clamp Arm (mm) 33.5
Maxmum Holding Capacity (N) 3740.0
Handle Color Blue
Flanged Washers 507107
Product Series 2027
Application - Closures Excellent/High
Clamp Bar Opening (+10°) (degrees) 68.0
Toggle Lock Plus No
Application - Machining Fair/Medium
Application - Checking Fixtures Excellent/High
Service Environment Normal
PublishedDate 1725389209502
Accomodates Workpiece Variation No
Handle Horizonal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Clamp Arm Style U-Bar
Application - Food Processing Not Recommended
Product Function Clamping
Standard Material Steel
Handle Opening (+10°) 70.0
Spindle Assembly 2007208-M
Application - Wood-Working Excellent/High
Duty Cycle 2
Product Type Standard
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-04
Length adaptor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-03
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-02
Prolongador para 227-L
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top