Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 207 (Series)
207-SB
207-SB
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
2.22
Maximum Holding Capacity (lbf)
500
Weight (lb)
0.68
Height Under Clamp Arm (in)
1.56
Clamp Arm Length (mm)
56.4
Height Under Clamp Arm (mm)
39.6
Maxmum Holding Capacity (N)
2220
Weight (kg)
0.31
Base Mounting Style
Straight
Clamp Arm Style
Solid Bar
Application - Food Processing
Fair/Medium
Standard Material
Steel
Toggle Lock Plus
No
Application - Machining
Poor/Low
Clamp Bar Opening (+10°) (degrees)
99
Product Type
Standard
Accomodates Workpiece Variation
No
Product Function
Clamping
Product Series
207
Application - Assembly
Excellent/High
Handle
Vertical
Application - Checking Fixtures
Excellent/High
Handle Opening (+10°)
57
Application - Welding
Poor/Low
Application - Wood-Working
Excellent/High
Bolt Retainer
207105
PublishedDate
1725455332000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures
Excellent/High
Service Environment
Normal
Product Accessories
207105-M
German bolt retainer - Use 207105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207105
M8 BOLT RETAINER FOR "S" BAR CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top