Hold Down Clamps

Vertical hold down clamp with flanged base and U-bar.

207-U-K

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 2.14
Height Under Clamp Arm (in) 1.25
Weight (lb) 0.66
Maximum Holding Capacity (lbf) 375.0
Clamp Arm Length (mm) 54.4
Weight (kg) 0.3
Height Under Clamp Arm (mm) 31.8
Maxmum Holding Capacity (N) 1670.0
Application - Closures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Steel
Clamp Bar Opening (+10°) (degrees) 99.0
Product Function Clamping
Toggle Lock Plus No
Service Environment Normal
Spindle Assembly 225208-M
Product Series 207
Flanged Washers 507107
Handle Color Black
Handle Vertical
Product Type Standard
Clamp Arm Style U-Bar
Base Mounting Style Flange
PublishedDate 1725388619881
Handle Opening (+10°) 57.0
Application - Food Processing Fair/Medium
Application - Machining Poor/Low
Application - Assembly Excellent/High
Application - Wood-Working Excellent/High
Application - Checking Fixtures Excellent/High
Application - Welding Poor/Low
Accomodates Workpiece Variation No
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top