Hold Down Clamps

Vertical hold down clamp with flanged base and U-bar.

207-U-Y

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.66
Height Under Clamp Arm (in) 1.25
Clamp Arm Length (in) 2.14
Maximum Holding Capacity (lbf) 375.0
Maxmum Holding Capacity (N) 1670.0
Clamp Arm Length (mm) 54.4
Height Under Clamp Arm (mm) 31.8
Weight (kg) 0.3
Product Series 207
Application - Assembly Excellent/High
Application - Welding Poor/Low
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
Application - Food Processing Fair/Medium
Application - Wood-Working Excellent/High
Toggle Lock Plus No
Handle Vertical
Standard Material Steel
Product Function Clamping
Application - Machining Poor/Low
Handle Color Yellow
Clamp Arm Style U-Bar
Clamp Bar Opening (+10°) (degrees) 99.0
Application - Closures Excellent/High
Duty Cycle 2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Flanged Washers 507107
Spindle Assembly 225208-M
Base Mounting Style Flange
Service Environment Normal
Handle Opening (+10°) 57.0
Product Type Standard
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top