Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 207 (Series)
207-UB-L
207-UB-L
VERTICAL HOLD DOWN OPEN BAR
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
375
Weight (lb)
0.84
Clamp Arm Length (in)
1.5
Height Under Clamp Arm (in)
1.25
Weight (kg)
0.38
Maxmum Holding Capacity (N)
1670
Clamp Arm Length (mm)
33
Height Under Clamp Arm (mm)
31.8
Application - Food Processing
Fair/Medium
Application - Checking Fixtures
Excellent/High
Clamp Bar Opening (+10°) (degrees)
99
Product Function
Clamping
Product Series
207
Application - Machining
Poor/Low
Handle Opening (+10°)
57
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Service Environment
Normal
Handle
Vertical
Application - Welding
Poor/Low
Application - Wood-Working
Excellent/High
Application - Closures
Excellent/High
Standard Material
Steel
Base Mounting Style
Straight
Clamp Arm Style
Open U-Bar
Accomodates Workpiece Variation
No
Application - Assembly
Excellent/High
Toggle Lock Plus
No
PublishedDate
1725458503000
Product Type
Standard
Product Accessories
L-227-2-01
Height adaptor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-3-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-4-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-2-02
Height adaptor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top