Hold Down Clamps

Low profile, stainless steel horizontal hold down clamp with U-bar and flanged base.

213-USS-G

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 150.0
Clamp Arm Length (in) 1.42
Weight (lb) 0.18
Height Under Clamp Arm (in) 0.66
Maxmum Holding Capacity (N) 670.0
Height Under Clamp Arm (mm) 16.8
Weight (kg) 0.08
Clamp Arm Length (mm) 36.0
Handle Color Green
Standard Material Stainless Steel
Spindle Assembly 201943
Accomodates Workpiece Variation No
Product Type Standard
Application - Food Processing Fair/Medium
Application - Welding Fair/Medium
Clamp Bar Opening (+10°) (degrees) 90.0
Clamp Arm Style U-Bar
Flanged Washers 102911
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate 1725390105719
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Product Series 213
Handle Horizonal
Base Mounting Style Flange
Toggle Lock Plus No
Product Type Horizontal Hold-Down Clamps
Product Function Clamping
Application - Assembly Excellent/High
Handle Opening (+10°) 60.0
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Service Environment Normal
Product Accessories
201943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top