Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 213 (Series)
213-USS-K
213-USS-K
HORIZONTAL HOLD DOWN BLACK GRIP
150 lb. (670 N) capacity
U-bar clamping arm supplied with stainless steel hex-head spindle assembly
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.18
Height Under Clamp Arm (in)
0.66
Clamp Arm Length (in)
1.42
Maximum Holding Capacity (lbf)
150.0
Maxmum Holding Capacity (N)
670.0
Height Under Clamp Arm (mm)
16.8
Weight (kg)
0.08
Clamp Arm Length (mm)
36.0
Base Mounting Style
Flange
Application - Machining
Poor/Low
Application - Checking Fixtures
Excellent/High
PublishedDate
1725388103000
Clamp Arm Style
U-Bar
Toggle Lock Plus
No
Accomodates Workpiece Variation
No
Handle
Horizonal
Clamp Bar Opening (+10°) (degrees)
90.0
Product Type
Horizontal Hold-Down Clamps
Standard Material
Stainless Steel
Application - Welding
Fair/Medium
Handle Color
Black
Application - Assembly
Excellent/High
Spindle Assembly
201943
Application - Closures
Excellent/High
Application - Food Processing
Fair/Medium
Application - Wood-Working
Excellent/High
Handle Opening (+10°)
60.0
Service Environment
Normal
Product Type
Standard
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Flanged Washers
102911
Product Series
213
Product Accessories
201943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top