Hold Down Clamps

Low profile, stainless steel horizontal hold down clamp with U-bar and flanged base.

213-USS-Y

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.42
Maximum Holding Capacity (lbf) 150.0
Weight (lb) 0.18
Height Under Clamp Arm (in) 0.66
Maxmum Holding Capacity (N) 670.0
Clamp Arm Length (mm) 36.0
Weight (kg) 0.08
Height Under Clamp Arm (mm) 16.8
Product Type Horizontal Hold-Down Clamps
Flanged Washers 102911
Clamp Bar Opening (+10°) (degrees) 90.0
Application - Welding Fair/Medium
Service Environment Normal
Handle Color Yellow
Product Function Clamping
Handle Opening (+10°) 60.0
Clamp Arm Style U-Bar
Application - Wood-Working Excellent/High
Accomodates Workpiece Variation No
Application - Checking Fixtures Excellent/High
PublishedDate 1725389318000
Application - Closures Excellent/High
Base Mounting Style Flange
Spindle Assembly 201943
Application - Food Processing Fair/Medium
Application - Machining Poor/Low
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Handle Horizonal
Product Series 213
Standard Material Stainless Steel
Product Type Standard
Product Accessories
201943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top