Hold Down Clamps

Low profile, horizontal hold down clamp with large handle clearance, flanged base, and U-bar.

227-U-K

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 500.0
Clamp Arm Length (in) 2.65
Weight (lb) 0.68
Height Under Clamp Arm (in) 1.25
Maxmum Holding Capacity (N) 2220.0
Height Under Clamp Arm (mm) 31.8
Clamp Arm Length (mm) 67.3
Weight (kg) 0.31
Application - Machining Poor/Low
Handle Horizonal
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 227
Flanged Washers 507107
Standard Material Steel
Clamp Bar Opening (+10°) (degrees) 91.0
Application - Closures Excellent/High
Handle Opening (+10°) 56.0
Accomodates Workpiece Variation No
Spindle Assembly 225208-M
Application - Welding Fair/Medium
Application - Wood-Working Excellent/High
Clamp Arm Style U-Bar
Application - Food Processing Fair/Medium
Application - Checking Fixtures Excellent/High
Handle Color Black
Base Mounting Style Flange
Toggle Lock Plus No
Product Function Clamping
Product Type Standard
Application - Assembly Excellent/High
PublishedDate 1725387890737
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top