Hold Down Clamps

Low profile, horizontal hold down clamp with large handle clearance, flanged base, and U-bar.

227-U-Y

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.25
Maximum Holding Capacity (lbf) 500.0
Clamp Arm Length (in) 2.65
Weight (lb) 0.68
Weight (kg) 0.31
Maxmum Holding Capacity (N) 2220.0
Height Under Clamp Arm (mm) 31.8
Clamp Arm Length (mm) 67.3
Toggle Lock Plus No
Application - Closures Excellent/High
Application - Welding Fair/Medium
Product Series 227
Handle Color Yellow
Accomodates Workpiece Variation No
Spindle Assembly 225208-M
Base Mounting Style Flange
Application - Food Processing Fair/Medium
Clamp Arm Style U-Bar
Clamp Bar Opening (+10°) (degrees) 91.0
Product Function Clamping
Application - Machining Poor/Low
PublishedDate 1725387545006
Standard Material Steel
Handle Horizonal
Flanged Washers 507107
Service Environment Normal
Application - Wood-Working Excellent/High
Application - Assembly Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°) 56.0
Application - Checking Fixtures Excellent/High
Product Type Standard
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top