Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 518 (Series)
518
518
This series will be obsolete after December 31, 2013.
Replaceby model
5105
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
2.5
Maximum Holding Capacity (lbf)
500.0
Clamp Arm Length (in)
2.63
Weight (lb)
3.0
Maxmum Holding Capacity (N)
2220.0
Weight (kg)
1.36
Clamp Arm Length (mm)
66.8
Height Under Clamp Arm (mm)
63.5
Application - Checking Fixtures
Fair/Medium
Accomodates Workpiece Variation
No
Application - Food Processing
Not Recommended
Product Function
Clamping
Clamp Arm Style
Solid Bar
Application - Assembly
Excellent/High
Handle
Vertical
Application - Closures
Poor/Low
PublishedDate
1725539550000
Toggle Lock Plus
No
Service Environment
Normal
Standard Material
Steel
Product Type
Heavy Duty
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
518
Application - Machining
Poor/Low
Application - Wood-Working
Poor/Low
Application - Welding
Excellent/High
Back to Top