Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 7-58-59-60-101 (Series)
7-60
7-60
Cam action clamps that automatically compensate for part thickness variation.
Cam action accommodates variable workpiece thickness
Heavy duty construction
Solid clamp arm may be modified to suit application requirements
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
1600.0
Clamp Arm Length (in)
4.38
Height Under Clamp Arm (in)
2.5
Weight (lb)
5.0
Weight (kg)
2.27
Clamp Arm Length (mm)
111.3
Height Under Clamp Arm (mm)
63.5
Maxmum Holding Capacity (N)
7120.0
Product Series
7-58,59,60,101
Application - Wood-Working
Poor/Low
Application - Machining
Fair/Medium
Clamp Arm Style
Solid Bar
Product Type
Cam Action
Application - Food Processing
Not Recommended
Handle
Vertical
Application - Closures
Poor/Low
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus
No
Application - Welding
Excellent/High
Accomodates Workpiece Variation
No
Application - Assembly
Excellent/High
Application - Checking Fixtures
Not Recommended
PublishedDate
1725392243000
Service Environment
Normal
Product Function
Clamping
Back to Top