Vertical clamp stroke (in)
0.63
Height Under Clamp Arm (in)
2.19
Vertical clamp stroke (in)
0.63
Weight (lb)
1.32
Stroke during rotation (in)
0.87
Stroke during rotation (in)
0.87
Maximum Holding Capacity (lbf)
600.0
Clamp Arm Length (in)
2.0
Exerting Force (lbf)
323.0
exerting_force_lbf_english
323.0
Vertical clamp stroke (mm)
16.0
Exerting Force (N)
1437.0
Max Clamping Stroke (mm)
16.0
Vertical clamp stroke (mm)
16.0
exerting_force_n_metric
1437.0
Stroke during rotation (mm)
22.0
Height Under Clamp Arm (mm)
55.7
Clamp Arm Length (mm)
50.8
Maxmum Holding Capacity (N)
2670.0
Weight (kg)
0.6
Stroke during rotation (mm)
22.0