Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Pull Action, Manual Latch Clamps for Molding & Assembly Applications
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Pull Clamps - Pull Action Latch Clamps | DESTACO
Pull Action Latch Clamps 3011 (Series)
3011
3011
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Drawing Movement without Thumb Control (in)
2.83
Weight (lb)
2.01
Maximum Holding Capacity (lbf)
2000.0
Maxmum Holding Capacity (N)
8900.0
Drawing Movement without Thumb Control (mm)
76.2
Weight (kg)
0.91
Drawing Movement without Thumb Control (mm)
76.2
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
31:1
Product Function
Clamping
PublishedDate
1674499041000
Product Type
Heavy Duty
Base Mounting Style
Flange
Product Series
3011
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Latch Plate Supplied?
No
Latch Plate
None
Hook Type
U-Hook (Horizontal) / T-Handle
Toggle Lock Plus
No
Back to Top