Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Pull Action, Manual Latch Clamps for Molding & Assembly Applications
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Pull Clamps - Pull Action Latch Clamps | DESTACO
Pull Action Latch Clamps 323-331-341 (Series)
331-SS
331-SS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
700.0
Weight (lb)
0.55
Max Hook Adjustment (in)
0.59
Drawing Movement without Thumb Control (in)
1.78
Hook Adjustable Range (mm)
22.1
Weight (kg)
0.25
Maxmum Holding Capacity (N)
3200.0
Drawing Movement without Thumb Control (mm)
44.5
Drawing Movement without Thumb Control (mm)
44.5
Replacement Hook Assembly
331915
Toggle Lock Plus
No
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
32:1
Hook Type
U-Hook (Horizontal)
Product Type
Pull-Action Latch Clamps
Product Function
Clamping
Product Type
Standard
Base Mounting Style
Flange
Latch Plate
331905
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1704469466000
Product Series
323/331/341
Hook Adjustable Range
22.1
Standard Material
Stainless Steel
Latch Plate Supplied?
Yes
Back to Top