Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Pull Action, Manual Latch Clamps for Molding & Assembly Applications
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Pull Clamps - Pull Action Latch Clamps | DESTACO
Pull Action Latch Clamps 323-331-341 (Series)
341-R
341-R
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max Hook Adjustment (in)
0.76
Drawing Movement without Thumb Control (in)
3.08
Maximum Holding Capacity (lbf)
2000.0
Weight (lb)
1.43
Weight (kg)
0.65
Hook Adjustable Range (mm)
24.6
Drawing Movement without Thumb Control (mm)
63.5
Drawing Movement without Thumb Control (mm)
63.5
Maxmum Holding Capacity (N)
8900.0
Latch Plate
341005
Hook Adjustable Range
24.6
Toggle Lock Plus
Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
29:1
Latch Plate Supplied?
Yes
Replacement Hook Assembly
341215
Product Type
Standard
Product Function
Clamping
Base Mounting Style
Flange
Product Series
323/331/341
Standard Material
Steel
Hook Type
U-Hook (Horizontal)
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1704465186000
Back to Top