Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Squeeze Action Manual Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Squeeze Action Clamps (Group)
Squeeze Action Clamps 325 (Series)
325-SS
325-SS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Jaw Depth (in)
1.25
Weight (lb)
1.19
Jaw Width (in)
1.78
Maximum Holding Capacity (lbf)
800.0
Jaw Depth (mm)
31.8
Weight (kg)
0.54
Maxmum Holding Capacity (N)
3560.0
Jaw Width (mm)
45.2
Product Series
325
Product Type
Squeeze Action
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Squeeze Action Clamps
Jaw Opening (Degrees)
90.0
Product Function
Clamping
Spindle Thread
M12
Supplied?
Yes
Standard Material
Stainless Steel
PublishedDate
1692800548000
Number Of Adjustable Spindles
1.0
Spindle Part Number
325943-M
Back to Top