Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Squeeze Action Manual Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Squeeze Action Clamps (Group)
Squeeze Action Clamps 345 (Series)
345-G
345-G
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
800
Jaw Width (in)
10.12
Jaw Depth (in)
2.69
Weight (lb)
2.69
Maxmum Holding Capacity (N)
3560
Weight (kg)
1.22
Jaw Depth (mm)
68.3
Jaw Width (mm)
257
Spindle Thread
M10
Product Type
Squeeze Action
cad_url_button
/assets/cad-drawings/product/manual_clamps/345-G.STEP
Standard Material
Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Part Number
468206-M
Supplied?
Yes
Number Of Adjustable Spindles
1
Product Function
Clamping
Product Series
345
PublishedDate
1686078695000
Jaw Opening (Degrees)
85
Back to Top