Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Welding Fixture Clamps - Welding Clamps - Weld Fixture Clamp | DESTACO
5150-B
5150-B
SQUARE PLUNGER CLAMP
Hardened square plunger
Reverse acting (handle rotates backward as plunger advances) for a low profile, keeps handle out of the work zone
Hardened steel pivot pins and bushings for long life
Black oxide finish
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
5800
Weight (lb)
2.5
Plunger Height (in)
1.14
Plunger Travel (in)
1.91
Plunger Height (mm)
29
Maxmum Holding Capacity (N)
25800
Imperial or Metric Product
Imperial
Weight (kg)
1.13
Plunger Travel (mm)
48.4
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly
Excellent/High
Application - Checking Fixtures
Fair/Medium
Product Series
5000
Application - Food Processing
Not Recommended
PublishedDate
1727963480000
Application - Closures
Poor/Low
Base Mounting Style
Solid
Application - Welding
Excellent/High
Spindle Included?
No
Plunger Thread
1/2-13
Handle Opening (Degrees)
125
Standard Material
Steel
Plunger
Square
Product Function
Clamping
Application - Wood-Working
Poor/Low
Toggle Lock Plus
No
Product Type
Heavy Duty
Spindle (Recommended)
325203
Application - Machining
Poor/Low
Product Accessories
325203
325107 SPINDLE & (2) 250119
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top