Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6015 (Series)
6015-SS
6015-SS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
560
Weight (lb)
0.33
Plunger Height (in)
0.5
Plunger Travel (in)
0.7
Weight (kg)
0.15
Plunger Travel (mm)
17.8
Imperial or Metric Product
Imperial
Plunger Height (mm)
12.7
Maxmum Holding Capacity (N)
2800
Plunger
Round
Base Mounting Style
Flange
Plunger Thread
1/4-20
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included?
Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
35:1
Spindle (Recommended)
202943
Product Series
6015
Product Type
Standard
Product Function
Clamping
Standard Material
Stainless Steel
Product Type
Straight Line Action Clamps
Toggle Lock Plus
No
Product Accessories
202943
Spindle stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top