Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 602-604-624 (Series)
602-MMSS
602-MMSS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.11
Maximum Holding Capacity (lbf)
200
Plunger Travel (in)
0.75
Plunger Height (in)
0.47
Imperial or Metric Product
Metric
Plunger Travel (mm)
19.1
Maxmum Holding Capacity (N)
900
Weight (kg)
0.05
Plunger Height (mm)
11.9
Plunger
Round
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger Thread
M6
Base Mounting Style
Flange
Product Series
602/604/624
Spindle (Recommended)
205203-M
Toggle Lock Plus
No
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
31:1/28:1
Spindle Included?
No
Product Function
Clamping
Standard Material
Stainless Steel
Product Type
Threaded Body
Mounting Nut (Supplied)
602105-M
Back to Top