Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 602-604-624 (Series)
604-R
604-R
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.44
Plunger Travel (in)
1.5
Plunger Height (in)
0.44
Maximum Holding Capacity (lbf)
300
Plunger Travel (mm)
38.1
Maxmum Holding Capacity (N)
1330
Plunger Height (mm)
11.2
Weight (kg)
0.2
Imperial or Metric Product
Imperial
Standard Material
Steel
Plunger Thread
5/16-18
Mounting Nut (Supplied)
606104
Spindle Included?
No
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
45:1/26:1
Product Type
Threaded Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
602/604/624
Product Function
Clamping
Spindle (Recommended)
606104
Base Mounting Style
Flange
Plunger
Round
Toggle Lock Plus
Yes
Back to Top