Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 602-604-624 (Series)
604-RSS
604-RSS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
400
Plunger Travel (in)
1.5
Weight (lb)
0.44
Plunger Height (in)
1.5
Maxmum Holding Capacity (N)
1780
Weight (kg)
0.2
Plunger Travel (mm)
38.1
Imperial or Metric Product
Imperial
Plunger Height (mm)
38.1
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
45:1/26:1
Spindle Included?
No
Mounting Nut (Supplied)
606904
Spindle (Recommended)
606904
Product Function
Clamping
Base Mounting Style
Flange
Product Type
Standard
Product Type
Straight Line Action Clamps
Toggle Lock Plus
Yes
Plunger Thread
5/16-18
Standard Material
Stainless Steel
Product Series
602/604/624
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Back to Top