Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 602-604-624 (Series)
624
624
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
2.63
Maximum Holding Capacity (lbf)
700
Plunger Height (in)
0.79
Weight (lb)
1.63
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
3110
Plunger Travel (mm)
66.8
Plunger Height (mm)
20.1
Weight (kg)
0.74
Plunger
Round
Toggle Lock Plus
No
Standard Material
Steel
Base Mounting Style
Flange
Spindle Included?
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mounting Nut (Supplied)
624105
Plunger Thread
3/8-16
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
49:1/21:1
Product Type
Threaded Body
Spindle (Recommended)
624105
Product Series
602/604/624
Product Function
Clamping
Product Accessories
624106-M
Mounting plate
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210203
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top