Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VARIABLE STROKE STRAIGHT LINE MANUAL CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Variable Stroke Straight Line Action (Group)
Variable Stroke Straight Line Action Clamp Accessories (Series)
16200
16200
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.1
Plunger Length (in)
13.9
Weight (kg)
0.5
Clamp Size (mm)
160
Plunger Tap (mm)
M8
Plunger Length (mm)
353
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Clamp Accessories
Accessory Type
Plunger
Product Series
clamp accessories
Product Function
Clamping
Back to Top