Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VARIABLE STROKE STRAIGHT LINE MANUAL CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Variable Stroke Straight Line Action (Group)
Variable Stroke Straight Line Action Clamp Accessories (Series)
22200
22/200
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Length (in)
15.24
Weight (lb)
2.4
Plunger Length (mm)
387.0
Plunger Tap (mm)
M12
Clamp Size (mm)
220.0
Weight (kg)
1.09
Accessory Type
Plungers
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
clamp accessories
PublishedDate
1673617383000
Back to Top