Destaco Logo

VARIABLE STROKE STRAIGHT LINE MANUAL CLAMPS

VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FLANGE BASE FOOT MOUNTING – FO SERIES

DESTACO‘s FO Series variable stroke, straight line clamps are used in applications where workpiece thicknesses and workpiece tolerances vary. These clamps are suitable for clamping between ribs and hollow spaces that are difficult to reach. Compact design and different types of operation allow for application of the straight line clamps in fixtures for mass production as well as for single part production. FO models feature a flange base foot mounting type and can be operated with one or two hands.

Markets

Product
Operating Method
Function
Base Mounting Style
Function (Electric Plug)
Part Number Type
Weight (lbs)
Product Group
Family
Length (in)
Width (in)
Series
Product Series
Height (in)
Product Type
One-Hand/Hand WheelClampingFootclampingConfigured Part0.72variable-stroke-straight-line-actionManual Clamping12844variable-stroke-straight-line-action-foFO Series36Straight-Line Action Clamp RAKO
Two-Hand/Plunger-Hand LeverClampingFootclampingBase1.19variable-stroke-straight-line-actionManual Clamping8368variable-stroke-straight-line-action-foFO Series42Straight-Line Action Clamp RAKO
ClampingFootclampingConfigured Part1.19variable-stroke-straight-line-actionManual Clamping8368variable-stroke-straight-line-action-foFO Series42Straight-Line Action Clamp RAKO
One Hand/Hand LeverClampingFootclampingBase1.47variable-stroke-straight-line-actionManual Clamping15368variable-stroke-straight-line-action-foFO Series42Straight-Line Action Clamp RAKO
One-Hand/Hand WheelClampingFootclampingBase1.34variable-stroke-straight-line-actionManual Clamping15368variable-stroke-straight-line-action-foFO Series42Straight-Line Action Clamp RAKO
Two-Hand/Plunger-Hand LeverClampingFootclampingBase2.73variable-stroke-straight-line-actionManual Clamping11090variable-stroke-straight-line-action-foFO Series58Straight-Line Action Clamp RAKO
ClampingFootclampingConfigured Part2.73variable-stroke-straight-line-actionManual Clamping11090variable-stroke-straight-line-action-foFO Series58Straight-Line Action Clamp RAKO
One Hand/Hand LeverClampingFootclampingBase3.4variable-stroke-straight-line-actionManual Clamping19690variable-stroke-straight-line-action-foFO Series58Straight-Line Action Clamp RAKO
One-Hand/Hand WheelClampingFootclampingBase3.15variable-stroke-straight-line-actionManual Clamping19690variable-stroke-straight-line-action-foFO Series58Straight-Line Action Clamp RAKO
Two-Hand/Plunger-Hand LeverClampingFootclampingBase5.85variable-stroke-straight-line-actionManual Clamping133115variable-stroke-straight-line-action-foFO Series71Straight-Line Action Clamp RAKO
One Hand/Hand LeverClampingFootclampingBase7.46variable-stroke-straight-line-actionManual Clamping245115variable-stroke-straight-line-action-foFO Series71Straight-Line Action Clamp RAKO