Destaco Logo

Pneumatic Clamps

Pneumatic Clamping

DESTACO's Pneumatic Power Clamps range from heavy duty sealed clamps for welding environments, to compact light duty clamps for a variety of clamping applications. These toggle-action pneumatic clamps offer exceptional clamping forces and holding capacities, far greater than clamps of a similar size. Pneumatic clamp available include: Manual Power Clamps, Pneumatic Power ClampsPneumatic Toggle ClampsPneumatic Swing ClampsHook Pin ClampsPivot Units, and Pin Packages.

DESTACO Pneumatic Clamps use air-actuated cylinders to operate the clamping action. They are ideal for quick clamping in repetitive production operations, and yet are portable and economical to use on short run jobs with temporary fixturing.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Ideal for quick clamping in repetitive production operations
  • Long life cylinders
  • Consistent clamping force
  • Remote operation
  • Maintenance-free high-performance bushings
  • Fast response time
Pneumatic Link Clamps - 8800 Series
Pneumatic Link Clamps - 8800 Series
Pneumatic Link Clamps - 8800 Series
Standard Pneumatic Clamp Accessories
Standard Pneumatic Clamp Accessories
Standard Pneumatic Clamp Accessories