DESTACO’s new 8800 Series pneumatic link clamp is a great alternative to our standard swing clamps. The clamp arms can be repositioned in the field simply by loosing one fastener and rotating the entire clamping mechanism in 45° increments within the full 360° range.
The patented body design allows for multiple mounting and sensor options. The flange mounting option offers customers greater flexibility to do parallel mounting or corner mounting and each flange height position can be fine-tuned within a range of 17mm [0.67 in] to 26mm [1.02 in], depending on the size of the 8800 series used.
The 8800 Series features multiple sensor tracks allowing for use of both Ø4mm round or 3x6mm slot sensors. It also features a magnetic piston, which when used with the sensors will detect the clamped/ unclamped state.
Features
Consistent clamping force over a range of part thickness
Magnetic piston for clamped/unclamped sensing option
Clamping force remains consistent throughout clamping cycle
Clamping mechanism can be easily repositioned for greater position flexibility
Optional flange kit allows mounted to any face, including the front or side of a fixture, or even an inside corner
Clamp arm pivots up and out of the way for operation in close or cramped fixtures
Clamp arm remains completely within the clamp’s footprint while in the open position