
Visit Product Series:
Compensating Hook Pin Clamps-82P-63-720Unit View
Dimensions / Applications
- Weight (lb)7.05
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessories8EL-003-1
- BrandDESTACO
- Product TypeTolerance-Compensating Hook Pin Clamp
- Spindle Included?No
Related Products
82P50/63-720 Series
82P50-720D8A00300 - Locating Clamp
82P50/63-720 Series
82P50-720D8A00106 - Hook Pin Clamp
82P50/63-720 Series
82P50-720D8A00307 - Locating Pin Clamp
82P50/63-720 Series
82P50-720D8A00306 - Locating Pin Clamp
82P50/63-720 Series
82P50-720D8A00101 - LOCATING PIN CLAMP
82P50/63-720 Series
82P50-720D8A00100 - LOCATING PIN CLAMP
82P50/63-720 Series
82P63-720D8A00200 - Locating Pin Clamp
82P50/63-720 Series
82P63-720D8A00208 - Locating Pin Clamp
82P50/63-720 Series
82P63-720D8A00205 - Locating Clamp
82P50/63-720 Series
82P63-720D8A00209 - Locating Pin Clamp
82P50/63-720 Series
82P50-720D8A00300 - Locating Clamp
82P50/63-720 Series
82P50-720D8A00106 - Hook Pin Clamp