Clamp Arm Length (in)
2.0
Weight (lb)
1.32
Stroke during rotation (in)
0.87
Maximum Holding Capacity (lbf)
600.0
Vertical clamp stroke (in)
0.63
exerting_force_lbf_english
323.0
Vertical clamp stroke (in)
0.63
Height Under Clamp Arm (in)
2.19
Exerting Force (lbf)
323.0
Stroke during rotation (in)
0.87
Weight (kg)
0.6
Vertical clamp stroke (mm)
16.0
Clamp Arm Length (mm)
50.8
Height Under Clamp Arm (mm)
55.7
Max Clamping Stroke (mm)
16.0
Maxmum Holding Capacity (N)
2670.0
Vertical clamp stroke (mm)
16.0
Exerting Force (N)
1437.0
Stroke during rotation (mm)
22.0
exerting_force_n_metric
1437.0
Stroke during rotation (mm)
22.0