Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RP-5
RP-5
PARALLEL GRIPPER, DOUBLE WEDGE
Most widely used in the industry
Lightweight, Compact for small part handling
High grip force to size ratio
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force with Spring Assist (lb)
40.0
Grip Force (lbf)
35.0
Stroke (in)
0.16
accuracy_in_english
0.001
Cylinder Bore (in)
0.75
Repeatability (±in)
0.0005
Pressure Range (psi)
40-100 psi
Maximum Finger Length (in)
3.0
Weight (lb)
0.18
Stroke (mm)
4.1
Grip Force with Spring Assist (N)
178.0
Weight (kg)
0.08
Cylinder Bore (mm)
19.05
Maximum Finger Length (mm)
76.0
Repeatability (±mm)
0.015
Grip Force (N)
156.0
Imperial or Metric Product
Imperial
Number of Jaws
2.0
Product Series
RP_5-10
Temp Range Viton
-30° to 150°C (-20° to 300°F)
PRODUCT_WEIGHT_LBS
0.1764
Product Function
Gripping
Jaw Operation
Synchronous
283-HTS_TARIFF_CODE
84799080
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec)
0.14
Special Feature
High Impact Force
PRODUCT_WEIGHT_KG
0.0800
Spring Assist
Optional
PublishedDate
1727974491000
DistributorGroup
Robohand Gripping Solutions
Product Type
2 Jaw Parallel
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Back to Top