MANUELLE SCHWENKSPANNER FÜR INDUSTRIE, LUFT- UND RAUMFAHRT UND AUTOMOTIVE
DESTACO’s manual swing clamps combine two existing DESTACO technologies to create an easy-to-use option for fixture building/testing, welding and assembly operations in the industrial, aerospace, and automotive markets. These models provide quick swing-and-clamp movement for increased productivity, push or pull operation, and can be locked in two positions. Manual Swing Clamps feature an enclosed cam track and can clamp and lock in both retract and extend positions. They also feature a detent that holds the clamp in the open position in order to prevent unwanted movement.