Destaco Logo

Small Payload Robot Tooling

Magnetic Grippers

The Magnetic Gripper Kit is an ideal solution for pick and place applications of ferromagnetic materials such as steel and iron. This gripper is an air actuated device requiring no electrical connections for operation. The magnetic gripper base mounts directly to robots with an ISO 9409-1-50-4-M6 pattern.

Features

  • Instant part gripping and release
  • Single airline operation
  • Assembles in minutes with all tools and hardware supplied
  • Lightweight aluminum construction
  • Different sizes available
  • Direct mount to robots with an ISO 9409-1-5-4-M6 pattern
  • Compatible with 1/8 NPT & G1/8 air fittings
Product
Product Type
Used With Model/Series
Material
Max Payload (lb)
Weight (lbs)
Cobot Magnetic GripperISO 9409-1-50-4-M6 RobotsAluminum0.50.69
Cobot Magnetic Gripper