CAMCO KUNDENSPEZIFISCHE Schrittschaltkurven

Custom Cams

CAMCO KUNDENSPEZIFISCHE Schrittschaltkurven

Das Design und die Fertigung durch Camco, einer Marke von DESTACO, bietet eine wirtschaftliche Alternative zu „innerbetrieblichen“ Verfahren für das Design, die Konstruktion und die Fertigung von Schrittschaltkurven.  Mit über 50 Jahren Erfahrung bieten wir Schrittschaltkurven in einer umfassenden Palette von Konfigurationen, Toleranzen und Materialien an. Kontaktieren Sie uns um unseren Konstrukteuren das Ziel Ihrer Anwendung mitzuteilen!

EXPERT DESIGN AND INSPECTION

Our designers employ the most advanced technology available for detailed kinematic studies and dynamic analysis. In addition to common dimensional inspection, we perform computerized contour measurement with sophisticated, unique inspection instruments.

MANUFACTURING PRECISION AND QUALITY

Our commitment to applied engineering allows us to respond quickly to complicated manufacturing problems with specialized solutions that are precise, economical and engineered to your exacting specifications. Alternative materials, milling, and grinding techniques are explored to provide the best solution for your application at the most economical price

Plate Cams
The popular, economical design is used in low-speed applications.

Old Plate Cams

Globoidal Cams
Complex, tapered rib globoidal cams, commonly known as roller gear cams, are the heart of IMC's indexers. Controlled follower preloads increase follower life, speeds and accuracy for the ultimate solution in motion control.

Global Cam

Face-Grooved Cams
Medium speed cams utilizing a groove slightly larger than the follower diameter providing minimal running clearance and reduced backlash.

Face Grooved Cams

Conjugate Cams
Dual cams controlling preloaded followers which provide higher speed capabilities and better accuracy.

Conjugate Cams

Barrel Cams
Cylindrical cams can be provided as an end cam, grooved type with minimal follower clearance, or as a ribbed type utilizing preloaded followers for increased life and accuracy.

Barrel Cam

Back to Top