
MODULAR ROBOT TOOL CHANGERS – RQC & RTP 400, 800, 1200 & 2400 SERIES

Unit View
Dimensions / Applications
- Weight (lb)14.1
Technical Details
- Max Moment (in-lb)30000
- ConfigurationRobot Adaptor
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeToolchanger - Flexible Automatic
- Spindle Included?No
Related Products
RQC / RTP Series
RQC-400 - Toolchanger - Flexible Automatic
RTP-200 Series
RQC-200 - Toolchanger - Flexible Automatic
RQC / RTP Series
RQC-800 - Toolchanger - Flexible Automatic
RQC / RTP Series
RQC-1200M-LD-FP-0-2E19-0 - Toolchanger Robot side RQC
RQC / RTP Series
RQC-1200M-L0-FP-0-0-0 - Toolchanger Robot side RQC
RQC / RTP Series
RQC-800M-LD-0-0-E19-SP - Toolchanger RQC
RQC / RTP Series
RQC-800M-LD-FP-0-2E19-0 - Toolchanger Robot side RQC
RQC / RTP Series
RQC-800M-LP-0-0-0-0 - Toolchanger Robot side RQC
RQC / RTP Series
RQC-800M-LP-FP-0-E19-0 - Toolchanger Robot side RQC
RQC / RTP Series
RQC-400M-LP-FP-0-E19-0 - Toolchanger Robot side RQC
RQC / RTP Series
RQC-400 - Toolchanger - Flexible Automatic
RTP-200 Series
RQC-200 - Toolchanger - Flexible Automatic