
MODULAR ROBOT TOOL CHANGERS – RQC & RTP 400, 800, 1200 & 2400 SERIES

Unit View
Dimensions / Applications
- Weight (lb)14.1
- Product ApplicationCOUPLING
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeTool Changer Range RQC
- Spindle Included?No
Related Products
RQC / RTP Series
RQC-400A-LD-0-0-0-0 - Tool Changer Range RQC
RQC / RTP Series
RQC-1200M-LD-0-0-0-0 - Tool Changer Range RQC
RQC / RTP Series
RQC-1200M-LD-0-0-E19-0 - Tool changer, robot side
RQC / RTP Series
RQC-800M-LD-0-0-0-0 - Tool Changer Range RQC