
MODULAR ROBOT TOOL CHANGERS – RQC & RTP 400, 800, 1200 & 2400 SERIES

Unit View
Dimensions / Applications
- Weight (lb)4.0
- Product ApplicationCOUPLING
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeTooling Adapter Module
- Spindle Included?No
Related Products
RQC / RTP Series
RTP-800-FP-0-E19-0 - Toolside Plate
RQC / RTP Series
RTP-800-FP-0-2G19-0 - Toolside Plate
RQC / RTP Series
RTP-800-FN-0-E19-0 - Tool Changer Range RTP
RQC / RTP Series
RTP-800-FP-X016-2G19-0 - Tool Changer Range RTP
RQC / RTP Series
RTP-800-FT-0-G19-0 - Tool Changer Range RTP
RQC / RTP Series
RTP-800-FP-PP-2E19-0 - Tooling Adapter Module
RQC / RTP Series
RTP-800-FP-0-G19-PP - Tool Plate, RTP Series
RQC / RTP Series
RTP-800-FN-0-2E19-0 - Tooling Adapter Module
RQC / RTP Series
RTP-800-0-0-E19-0 - Tooling Adapter Module
RQC / RTP Series
RTP-800-FP-0-E19-0 - Toolside Plate
RQC / RTP Series
RTP-800-FP-0-2G19-0 - Toolside Plate