Destaco Logo

MINIATURE DUAL-V ROLLER BEARING SLIDE – MPS SERIES

Default Image

MPS-1M-4 - Slide Unit

Visit Product Series:

Ball-Rail Slides-MPS

Unit View

Dimensions / Applications

  • Length (in)5.31
  • Weight (lb)0.32
  • Width (in)0.86 in
  • Product ApplicationPOSITIONING

Technical Details

  • Cylinder Bore (in)0.438
  • Max Stroke (in)2
  • Payload (lb)1.3
  • Stroke (in)2
  • Thrust Force (lbf)15
  • Imperial or Metric ProductMetric Version
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 120°C (-20° to 250°F)

Product Information

  • AccessoriesOHSN-006|OHSP-006|CABL-010|CABL-013|VLVF-008|PLFT-005|SLKT-090|SLKT-090V
  • BrandRobohand
  • Direct ConnectYes
  • Product TypePrecision Mini Power Linear Slide
  • Spindle Included?No
Related Products