Destaco Logo

MINIATURE DUAL-V ROLLER BEARING SLIDE – MPS SERIES

Default Image

MPS-2-1 - Precision Mini Power Slide

Visit Product Series:

Ball-Rail Slides-MPS

Unit View

Dimensions / Applications

  • Length (in)2.32
  • Weight (lb)0.26
  • Product ApplicationPOSITIONING

Technical Details

  • Stroke (in)0.5
  • Thrust Force (lbf)44
  • Supplied?No

Product Information

  • AccessoriesOHSN-006|OHSP-006|CABL-010|CABL-013|VLVF-008|PLFT-005|SLKT-091|SLKT-091V
  • BrandRobohand
  • Product TypePrecision Mini Power Linear Slide
  • Spindle Included?No
EnglishEspañol (México)FrançaisItalianoPolski中文(简体)
Powered by Localize
Localize