Destaco Logo

MINIATURE DUAL-V ROLLER BEARING SLIDE – MPS SERIES

Default Image

MPS-2M-3 - Robohand Mps-2M-3 Slide

Visit Product Series:

Ball-Rail Slides-MPS

Unit View

Dimensions / Applications

  • Length (in)4.33
  • Weight (lb)0.4
  • Width (in)1.06 in
  • Product ApplicationPOSITIONING

Technical Details

  • Cylinder Bore (in)0.75
  • Max Stroke (in)1.5
  • Payload (lb)2
  • Stroke (in)1.5
  • Thrust Force (lbf)44
  • Imperial or Metric ProductMetric Version
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 120°C (-20° to 250°F)

Product Information

  • AccessoriesOHSN-006|OHSP-006|CABL-010|CABL-013|VLVF-008|PLFT-005|SLKT-091|SLKT-091V
  • BrandRobohand
  • Direct ConnectYes
  • Product TypePrecision Mini Power Linear Slide
  • Spindle Included?No