
BODYBUILDERâ„¢ ACCESSORY MOUNTS FOR CLAMPS & PIN LOCATORS

Visit Product Series:
Bodybuilder End Effector-Accessory MountsUnit View
Dimensions / Applications
- Length (in)3.86
- Weight (lb)2.9
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)550
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeBodyBuilder Accessory Mounting Bracket
- Spindle Included?No
Related Products
Accessory Mounts
TPMS-60-10R - TPMS-60 CLAMP BASE 1in. RISER
Accessory Mounts
TPMS-60-3060 - TPMS CLAMP - 60mm