
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)13.39
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Extrusions
B-30-840-0 - Boom 30mm X 840mm
Extrusions
B-30-820-0 - Boom 30mm x 820mm Long
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long
Extrusions
B-30-395-0 - Boom 30mm x 395mm
Extrusions
B-30-1030-0 - Boom 30mm x 1030mm Long
Extrusions
B-30-810-0 - Boom 30mm X 810mm, No Seals
Extrusions
B-30-558-0 - Boom 30mm X 558mm Long
Extrusions
B-30-430-0 - Boom 30mm x 430mm Long
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Extrusions
B-30-840-0 - Boom 30mm X 840mm