
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)16.93
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-670-0 - Boom 30mm X 670mm
Extrusions
B-30-840-0 - Boom 30mm X 840mm
Extrusions
B-30-440-0 - Boom 30mm x 440mm Long
Extrusions
B-30-1525-0 - Boom 30mm X 1525mm
Extrusions
B-30-820-0 - Boom 30mm x 820mm Long
Extrusions
B-30-815-0 - Boom 30mm X 815mm, No Seals
Extrusions
B-30-950-0 - Boom 30mm X 950mm
Extrusions
B-30-340-0 - Boom 30mm X 340mm
Extrusions
B-30-810-0 - Boom 30mm X 810mm, No Seals
Extrusions
B-30-670-0 - Boom 30mm X 670mm
Extrusions
B-30-840-0 - Boom 30mm X 840mm